Fiber Optic Coupler, Multimode, 1 x 4, 850 nm, FC/PC

The F-CPL-M14850-FCPC Multimode Fiber Optic Coupler allows bi-directional coupling and can be used to either split or combine signals. It uses 62.5/125 μm fiber, with low insertion loss and a 850 nm operating wavelength. This 1x4 coupler features a fully ruggedized black plastic housing with 1 meter long, 3 mm PVC covered pigtails with FC/PC connectors.
Low Insertion Loss over Large Wavelength Range with Many Options Available
Our Multimode Fiber Optic Couplers come standard with 62.5/125 µm fiber, with low insertion loss and a broad operating wavelength range from 800 to 1600 nm. The 1x2 and 2x2 couplers are offered in both 50/50 (3 dB) and 10/90 coupling ratios. 1x4 and 1x8 port configurations are also available.
Rugged Housing and Cabling with Pigtail or FC/UPC Connection Available
All the couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails. All standard models come non-terminated or with FC/UPC connectors.
Advanced Manufacturing Methods
Newport employs advanced manufacturing methods and extensive environmental testing to ensure that these products are suitable for applications in telecommunications, CATV, aerospace, defense, and R&D.
Specifications
- Type1x4 Multimode Coupler
- Fiber TypeMultimode
- Fiber ConnectorFC/PC
- Operating Wavelength850 nm
- Maximum Insertion Loss7.5 dB
- Maximum Optical Power2 W
- Package TypeC
- Operating Humidity90–95%
- Uniformity0.7 dB
- Operating Temperature0 to +70 °C
- Storage Temperature-55 to +85 °C

Resources & Downloads
2D Product Drawings
Fiber pkg -C-S(77.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MA-ST-FCFiber Optic Mating Adapter, ST Female to FC Female | |||||
![]() | F-MA-SC-FCFiber Optic Mating Adapter, SC Female to FC Female. | |||||
![]() | F-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-M18850Fiber Optic Coupler, Multimode, 1 x 8, 850 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-M18850-FCPCFiber Optic Coupler, Multimode, 1 x 8, 850 nm, FC/PC | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-CPL-M14850Fiber Optic Coupler, Multimode, 1 x 4, 850 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MFD-C-1FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1.0 m, FC to FC |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-CPL-M18850-FCPCFiber Optic Coupler, Multimode, 1 x 8, 850 nm, FC/PC | FREE 2-day shipping on thousands of products on Newport.com Learn More |









