Optical Rail Carrier, X48, 50 mm Length, 1/4-20, 8-32 and 4-40 Thread

The CXL48-50 Rail Carrier enables fast, easy mounting and secure clamping of components at any point along the X48 rail. The CXL48-50 Carrier is specially designed to support positioners with the 50 mm module size. Knurled knobs are used to securely clamp the carriers to the rail. A unique clamp design eliminates contact between the screw shaft and the rail for smoother sliding, more stable positioning, and prevention of possible rail damage from over-tightening. 1/4-20 8-32, and 4-40 holes.
Specifications
- TypeRail Carrier
- Thread Type4-40, 8-32 and 1/4-20
- Height25 mm
- Length50 mm
- Width100 mm
- MaterialAluminum
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CXL48-80Optical Rail Carrier, X48, 80 mm Length, 1/4-20, 8-32 and 4-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-0.5Optical Rail, Aluminum, 500 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | In Stock | ||||
![]() | 38Mounting Platform, 3 in. x 5 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CXL48-80Optical Rail Carrier, X48, 80 mm Length, M3, M4, and M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL48-80Optical Rail Carrier, X48, 80 mm Length, 1/4-20, 8-32 and 4-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL95-80Optical Rail Carrier, 80 mm Length, 8-32 and 1/4-20 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL95-50Optical Rail Carrier, 50 mm Length, 1/4-20 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL48-50Optical Rail Carrier, X48, 50 mm Length, M3, M4, and M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BCX48DDouble Foot Support Leg, X48 Series Optical Rails | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-1.5Optical Rail, Aluminum, 1500 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-0.5Optical Rail, Aluminum, 500 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-1Optical Rail, Aluminum, 1000 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-2Optical Rail, Aluminum, 2000 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











