Optical Rail, Aluminum, 500 mm Length, M4 Threads, X48 Series

The X48-0.5 Aluminum Rail is a solid piece of aluminum, forming a rigid, yet lightweight, 0.5 m length foundation for building larger precision optical systems. X48's symmetrical cruciform cross-section provides four parallel mounting surfaces and permits carriers to be mounted to any side of the rail; the shape of the rail also increases its longitudinal and torsional stiffness for excellent stability and rigidity. Precision dovetail design allows components to be quickly attached or removed without disturbing other carriers or components.
Resources & Downloads
2D Product Drawings
X-48 DWG-S(76.1 kB, PDF)
Other
X48-0-5_RoHS2021.pdf(682.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CXL48-50Optical Rail Carrier, X48, 50 mm Length, M3, M4, and M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL48-80Optical Rail Carrier, X48, 80 mm Length, M3, M4, and M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL48-80Optical Rail Carrier, X48, 80 mm Length, 1/4-20, 8-32 and 4-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL48-50Optical Rail Carrier, X48, 50 mm Length, 1/4-20, 8-32 and 4-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-1Optical Rail, Aluminum, 1000 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CX95ARight Angle Joint, Thru Holes, X95 Series Structural Rails | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-0.5Structural Rail, Aluminum, 500 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X48-1.5Optical Rail, Aluminum, 1500 mm Length, M4 Threads, X48 Series | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-1Optical Rail, Aluminum, 1000 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-2Optical Rail, Aluminum, 2000 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-192Optical Rail, Stainless Steel, 192 mm Length, 26 mm Width, M6 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-128Optical Rail, Stainless Steel, 128 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CXL48-50Optical Rail Carrier, X48, 50 mm Length, 1/4-20, 8-32 and 4-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL48-50Optical Rail Carrier, X48, 50 mm Length, M3, M4, and M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BCX48DDouble Foot Support Leg, X48 Series Optical Rails | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL48-80Optical Rail Carrier, X48, 80 mm Length, 1/4-20, 8-32 and 4-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BCX48SSingle Foot Support Leg, X48 Series Optical Rails | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











