Optical Rail, Aluminum, 1500 mm Length, M4 Threads, X48 Series

The X48-1.5 Aluminum Rail is a solid piece of aluminum, forming a rigid, yet lightweight, 1.5 m length foundation for building larger precision optical systems. X48's symmetrical cruciform cross-section provides four parallel mounting surfaces and permits carriers to be mounted to any side of the rail; the shape of the rail also increases its longitudinal and torsional stiffness for excellent stability and rigidity. Precision dovetail design allows components to be quickly attached or removed without disturbing other carriers or components.
Resources & Downloads
2D Product Drawings
X-48 DWG-S(76.1 kB, PDF)
Other
X48-1-5_RoHS2021.pdf(684 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X48-1Optical Rail, Aluminum, 1000 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-256Optical Rail, Stainless Steel, 256 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-0.5Optical Rail, Aluminum, 500 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X48-2Optical Rail, Aluminum, 2000 mm Length, M4 Threads, X48 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-384Optical Rail, Stainless Steel, 384 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BCX48DDouble Foot Support Leg, X48 Series Optical Rails | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BCX48SSingle Foot Support Leg, X48 Series Optical Rails | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL48-80Optical Rail Carrier, X48, 80 mm Length, 1/4-20, 8-32 and 4-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL48-50Optical Rail Carrier, X48, 50 mm Length, 1/4-20, 8-32 and 4-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL48-50Optical Rail Carrier, X48, 50 mm Length, M3, M4, and M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-CXL48-80Optical Rail Carrier, X48, 80 mm Length, M3, M4, and M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-CXL48-50Optical Rail Carrier, X48, 50 mm Length, M3, M4, and M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












