Linear Actuator, DC Servo, 6 mm Travel, TRABCC and CONEX-CC Controller

Specifications

  • Stage Type
    TRB Linear Actuator
  • Travel Range
    6 mm
  • Push Force
    90 N
  • Maximum Speed
    2 mm/s  
  • Minimum Incremental Motion
    0.10 µm
  • Accuracy, Typical
    ±2.0 µm
  • Accuracy, Guaranteed
    ±3.0 µm
  • Uni-directional Repeatability, Typical
    ±0.05 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.25 µm
  • Bi-directional Repeatability, Typical
    ±0.13 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.75 µm
  • Drive Type
    DC servo
  • Drive Mechanism
    Rolled lead screw
  • Drive Screw Pitch
    1 mm  
  • Reduction Gear
    1:67.5
  • Limit Switches
    Optical switches, both ends
  • Origin
    Optical, at lower limit
  • Origin Repeatability
    ±2 µm
  • Feedback
    Motor mounted rotary encoder, 1024 cts/rev.
  • Encoder Resolution
    0.01447 µm
  • Control Loop
    Floating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate
  • Display
    Two-color LED
  • Programming
    40+ intuitive, 2 letter ASCII commands.
  • Weight
    0.21 kg  
  • Power Requirements
    24 VDC, 8 W
  • Cable Length
    1.5 m  
  • Computer Interfaces
    USB
  • Controller Dimensions
    93.2 x 53 x 23 mm
  • MTBF
    10 000 h (25N load, 10% duty cycle)
  • Compliance
    RoHS 3, CE

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
LTA DC Servo Actuators With CONEX™ ControllerCONEX-LTA-HLMotorized Actuator, LTA-HL Integrated with CONEX-CC Controller
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,456
TRA DC Servo Actuators With CONEX™ ControllerCONEX-TRA12CCLinear Actuator, DC Servo, 12 mm Travel, TRA12CC and CONEX-CC Controller
7 Weeks
$1,903
TRA DC Servo Actuators With CONEX™ ControllerCONEX-TRA6CCLinear Actuator, DC Servo, 6 mm Travel, TRA6CC and CONEX-CC Controller
In Stock
$1,639
Compact Motorized Actuators, TRA SeriesTRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor
11 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,156
LTA DC Servo Actuators With CONEX™ ControllerCONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,353
CONEX™ Position Sensing DetectorsCONEX-PSD9Optical Beam Position Detector, 9-mm sensor
In Stock
$1,806

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Motion Controller AccessoriesCONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers
In Stock
$106
CONEX™ Motion Controller AccessoriesCONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137
CONEX™ Motion Controller AccessoriesCONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$66
Notes:
  1. Power Supply sold separately.
  2. A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.