The Super Agilis™ includes a piezo motor linear stage integrated with a CONEX-SAG piezo motor controller and driver in both close-loop and open-loop versions. For out-of-the box control, the controller is preconfigured and delivered to control the included linear stage.
- High speed 10 mm per second travel
- Direct mounting without additional baseplate
- Lifetime >10 km
- 100 nm or 25 nm (closed-loop) Minimum Incremental Motion See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-SAG-LS16High Speed Piezo Linear Stage, 16 mm Travel, Open Loop,Integrated Controller | 5 Weeks | ||||
![]() | CONEX-SAG-LS16PHigh Speed Piezo Linear Stage, 16 mm Travel, Direct Encoder, Integrated Controller | 6 Weeks | ||||
![]() | CONEX-SAG-LS32High Speed Piezo Linear Stage, 32 mm Travel, Open Loop, Integrated Controller | |||||
![]() | CONEX-SAG-LS32PHigh Speed Piezo Linear Stage, 32 mm Travel, Direct Encoder, Integrated Controller | In Stock | ||||
![]() | CONEX-SAG-LS48High Speed Piezo Linear Stage, 48 mm Travel, Open Loop, Integrated Controller | |||||
![]() | CONEX-SAG-LS48PHigh Speed Piezo Linear Stage, 48 mm Travel, Direct Encoder, Integrated Controller | In Stock |
Specifications
Features
CONEX-SAG Motion Control
The CONEX-SAG is an ultra-compact and cost-effective single axis motion controller. The controller comes with the CONEX GUI, simple and intuitive to use and conveniently accessible via USB, which also supplies power to the controller. It offers a closed-loop algorithm which is a simplified version of the typical DC servo loop control, and combined with the linear encoder, provides a system bi-directional repeatability of 25 nm. For in-position stability, the user can adjust the deadband parameter that stops dithering when the stage is within a set position tolerance. And for a more economic option, open-loop CONEX-SAG-LS stages are also available without an encoder. RS232 connectivity is standard starting with products manufactured in September 2025 and later. A CONEX-SAG-RS232 Cable (sold separately) will be required to connect with the RS232 port.
Complete Your Conex System
We also offer the
User-Friendly Interface
A graphical user interface (GUI) allows interaction with the CONEX-SAG Controller. Through the GUI, a user can initiate moves, change the state of the controller, adjust parameters and perform other functions. The CONEX-SAG Controller GUI runs on Windows 7, 8 and 10 platforms.
Compact Controller and Stage
In terms of size, the CONEX-SAG controller is comparable to a deck of cards, only measuring 93 x 53 x 23 mm. Six controllers can fit on a
High Speed
Designed to provide fast travel, Super Agilis stages offer speeds of up to 10 mm/sec. This is 20 times faster than the CONEX-AG Agilis linear stage with piezo motor and 4 times faster than the CONEX-MFACC linear stage with DC servo motor.
Angle Bracket and Base Plate
For more versatility and mounting options, a 90° angle bracket and base plate may be ordered separately. The SAG-AB90-16* bracket enables vertical (Z-axis) mounting for a two-axis (XZ) assembly, and the SAG-BP1 steel base plate is designed for mounting to an optical table.
* Compatible with SAG-LS16 (both) only.
Accessories
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | SAG-BP1Slotted Based Plate, Stainless steel, Conex-SAG Series | |||||
![]() | SAG-AB90-16290 Degree Angle Bracket, Conex-SAG Series |
Notes:
- Power Supply sold separately.
- Compatible with SAG-LS16 (both) only
Resources
Literature
Super Agilis Closed-Loop Data Sheet.pdf(863.8 kB, PDF) Super Agilis Open-Loop Data Sheet.pdf(862.2 kB, PDF)
Software
Conex-SAG GUI & USB Drivers(6.2 MB, ZIP)
Manuals
Super Agilis - Controller GUI Manual.pdf(1.8 MB, PDF) Super Agilis - User's Manual.pdf(3.3 MB, PDF)





















