High Speed Piezo Linear Stage, 32 mm Travel, Open Loop, Integrated Controller

  • Travel Range
    32 mm
  • Axes of Travel
    X
  • Centered Load Capacity
    30 N
  • Axial Load Capacity
    2 N
  • Maximum Speed
    10 mm/s
  • Minimum Incremental Motion
    100 nm
  • Holding Force
    3 N
  • Pitch, Typical
    150 µrad
  • Yaw, Typical
    150 µrad
  • Feedback
    Open-loop
  • Bearings
    Crossed Roller Bearings
  • Material
    Stainless Steel
  • Weight
    93 g
  • Operating Temperature
    10 to 35°C
  • Cable Length
    1.5 m
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C