Adjustment Screw, 20 TPI, 50.8 mm Travel, Small Knob, Side Lock

The AJS20-2 Adjustment Screw offers 2 inch (50.8 mm) precision travel obtained with included small adjustment knob and has precision rolled threads for exceptionally smooth adjustment. They are ideal for use with Newport optical mounts, stages and most micrometer-compatible components, and are a cost-effective alternative to micrometers where position readout is not required. High-precision 20 TPI, rolled stainless steel threads are mated with the collet and proprietary lubricant for stictionless movement. The standard 0.375 in. (9.5 mm) diameter collet is threaded with a nut for mounting to optical mounts and stages. A lock screw on the side secures the adjustment screw from turning.
Patented Non-influencing Locks
Our patented thread-pitch lock secures the adjustment screw from turning by simply tightening a setscrew. Engaging or disengaging the thread-pitch lock, now standard, won't influence the screw position. Versions with knobs have the lock screw on the side, while hex versions have the lock screw conveniently located on the end next to the drive screw. A single wrench is used for both adjustment and locking. Non-locking, 12.7 mm travel versions are also available for use in optical mounts.
Resources & Downloads
Other
AJS20-2 RoHS Certificate(287.6 kB, PDF) REACH Supplier Statement - AJS Screws(211.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 443Linear Stage, High-Performance, Low-Profile, 2.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-443-4Linear Stage, High-Performance, Low-Profile, Ball Bearings, 101.6 mm, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-2Adjustment Screw, 100 TPI, 50.8 mm Travel, Small Knob, Side Lock | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443-4Linear Stage, High-Performance, Low-Profile, 4.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-50Vernier Micrometer, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-50Vernier Micrometer, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.51Micrometer Head, Standard Resolution, 51 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS20-1Adjustment Screw, 20 TPI, 25.4 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-2Adjustment Screw, 100 TPI, 50.8 mm Travel, Small Knob, Side Lock | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 436Manual Linear Stage, Crossed-Roller Bearings, 2.0 in. Travel, 1/4-20 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443Linear Stage, High-Performance, Low-Profile, 2.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436AManual Linear Stage, Crossed-Roller Bearings, Aperture, 2.0 in. Travel, 1/4-20 | |||||
![]() | 443-4Linear Stage, High-Performance, Low-Profile, 4.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















