Thermopile Sensor, 600 W, 65 mm, 0.19-11 µm, Fan Cooled

  • Absorber Type
    BB - Broadband General Purpose
  • Detector Type
    Thermopile
  • Spectral Range
    0.19 to 11 µm
  • Maximum Measurable Power
    600 W
  • Sensor Size
    Ø65 mm
  • Maximum Power Density
    7 kW/cm²
  • Maximum Energy Density
    <100 ns, 0.3 J/cm²
    0.5 ms, 5 J/cm²
    2 ms, 10 J/cm²
    10 ms, 30 J/cm²
  • Noise Equivalent Power
    25 mW
  • Power Range
    5 W - 600 W
  • Cooling
    Fan cooled
  • Connector Type
    DB15
  • Linearity
    ±1.5 %
  • Calibration Uncertainty
    ±1.9%
  • Repeatability
    ±0.5 %
  • Beam Size Dependence
    ±0.5 %
  • Operating Temperature Range
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature Range
    0°C to 50°C, <90% RH
  • Cable Length
    1.5 m
  • Dimensions
    144.5 x 128 x 116 mm
  • Weight
    2.7 kg
  • CE
    Compliant
  • RoHS
    Compliant