About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Fiber Positioner, XYZθXθY, Singlemode, 8-32


Optical Fiber Positioner, XYZθXθY, Singlemode, 8-32
Model: 9091
Product Series Overview
Five-Axis Singlemode Fiber AlignersThe 9091 Single-mode Fiber Positioner is for single-mode fiber applications. Our five-axis fiber positioner has all motions independently and firmly connected to a single base. This configuration gives you incredible 0.02 μm resolution coupled with unparalleled stability. Convenient mounting holes allow you to attach various accessories for maximum flexibility. An 8-32 threaded mounting hole allows placement on any post or pedestal in your lab.
Specifications
- Axes of TravelX, Y, Z, θx, θy
- Fiber TypeSinglemode
- Travel Range3 mm
- Optical Axis Height25.4 mm
- Angular Range5°
- SensitivityX,Y: 0.88 µm coarse; 4 nm fine
Z: 0.88 µm
θx,θy: 9.5 arcsec - Thread Type8-32
- Axes of TravelX, Y, Z, θx, θy
- Fiber TypeSinglemode
- Travel Range3 mm
- Optical Axis Height25.4 mm
- Angular Range5°
- SensitivityX,Y: 0.88 µm coarse; 4 nm fine
Z: 0.88 µm
θx,θy: 9.5 arcsec - Thread Type8-32
Resources & Downloads
2D Product Drawings
9091e-Drawing(167.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9092Fiber Aligner Coupler Body, Holds 5708 or 9123, English | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9126Fiber Adaptor, ST, For 9091 Fiber Positioner | UNIVERSAL | |||||
![]() | 9127NFFiber Adaptor, FC, For 9091 Fiber Positioner | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9131NFFiber Coupling Kit, Singlemode, 9091, FC and ST Connectors, 8-32 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR1-C1AFiber Optic Positioner, XYZθz, Connectorized, FPH-CA Series | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR2-C1AFiber Optic Positioner, XYZθxθyθz, Connectorized, FPH-CA Series | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-1AFiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-2AFiber Optic Positioner, XYZθxθyθz, Bare, FPH-S,FPH-J, or FPH-DJ | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









