Sorry, this product is no longer offered for sale.
Triple Divide XY Axis Translation Stage, 28 mm Travel, M4 and M6

The 9064-XY-M Triple Divide XY Axis Translation Stage puts two single-axis 28 mm travel stages together using our e⋅z⋅Trac™ to give you one of the lowest-profile XY stages available. Its 1.5 inch height creates a stable platform and the e⋅z⋅Trac allows you to coarsely position in both X and Y before finely positioning the stage using the actuators. Switching between left- and right-handed versions is as easy as turning a single locking screw. M4 and M6 threaded mounting holes. NOTE: Actuators are not included with these stages. We recommend using our 9302 Adjustment Screws or our SM-25 micrometers. For even more precise control, try our 8302 Picomotor™ actuator.
Specifications
- Axes of TravelX, Y
- Maximum Stage Travel28 mm
- Recommended ActuatorsSM-25 mic, 9302 screw, 8302 pico
- Straight Line Accuracy<2.5 µm
- MaterialAluminum
- BearingsSingle-Row Ball Bearings
- Thread TypeM4 and M6
Resources & Downloads
2D Product Drawings
9064xyrb-Drawing(128.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-125-XYXY Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYXY Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XYXY Linear Stage, Miniature, 0.50 in, Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9369Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8302Picomotor Piezo Linear Actuator, 1 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock |








