Sorry, this product is no longer offered for sale.

Triple Divide XY Axis Translation Stage, 1.1 in., 8-32 and 1/4-20

Technical Specs

  • Axes of Travel
    X, Y
  • Maximum Stage Travel
    28 mm  
  • Recommended Actuators
    SM-25 mic, 9302 screw, 8302 pico
  • Straight Line Accuracy
    <2.5 µm
  • Material
    Aluminum
  • Bearings
    Single-Row Ball Bearings
  • Thread Type
    8-32 and 1/4-20