Irradiance and Dosage Sensor, 200 to 850 nm

  • Detector Type
    Post Mounted
  • Detector Input
    Free Space
  • Detector Material
    Silicon with Cosine Corrector
  • Spectral Range
    200 - 850 nm
  • Irradiance Range
    100 nW/cm² to 250 mW/cm²
  • Sensor Size
    Ø8 mm
  • Attenuator
    None
  • Damage Threshold
    10 W/cm²
  • Maximum Pulse Energy
    0.4 μJ
  • Calibration Module
    DB15 Connector Pigtail
  • Linearity
    ±0.5 %
  • Rise Time
    0.2 sec
  • Clear Aperture
    Ø8 mm
  • Connector Type
    DB15
  • Cable Length
    1.5 m
  • Maximum Irradiance
    250 mW/cm² @ 200-400 nm
    100 mW/cm² @ 401-550 nm
    40 mW/cm² @ 551-850 nm
  • Dosage Sample Rate
    500 per second
  • Cosine Correction Factor Accuracy
    5 %
  • RoHS
    Compliant
  • f2 Cosine Correction Factor Accuracy
    5%
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C