Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

High Speed Photodetector, 800-1750 nm Battery Biased InGaAs Detector, 2 GHz

Specifications

  • Optical Input
    Free Space
  • Device Type
    Biased Detector
  • Detector Diameter
    0.1 mm
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Acceptance Angle
    20°
  • Wavelength Range
    800-1750 nm
  • 3 dB Bandwidth
    DC to 2 GHz
  • Rise Time
    175 ps
  • Responsivity
    0.9 A/W @ 1300 nm
  • Output Connector
    BNC
  • Amplified
    No
  • Bias Voltage
    6 V
  • Cut-off Frequency
    >2 GHz
  • Dark Current
    <1 nA
  • Junction Capacitance
    <0.75 pF
  • Reverse Breakdown
    25 V
  • NEP
    <0.03 pW/√Hz
  • Fall Time
    <175 ps
  • Saturation Current
    5 mA
  • Power Requirements
    Two 3V lithium batteries (Duracell DL2430 or equivalent)
  • Thread Type
    8-32 and M4
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$110
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20
Near Infrared (NIR) Sensor CardsF-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Biased Free Space Optical Detectors818-BB-31FC Bulkhead High Speed Photodetector, 800-1750 nm Battery Biased InGaAs Detector, 2 GHz$640
1.2 to 1.5 GHz Optical Receivers818-BB-30AOptical Receiver, AC coupled, 800-1750 nm Biased InGaAs Detector, 1.5 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$795
Biased Free Space Optical Detectors818-BB-35High Speed Photodetector, 830-1650 nm Battery Biased InGaAs Detector, 15 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,500

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Biased Free Space Optical Detectors818-BB-21High Speed Photodetector, 320-1000 nm Battery Biased Silicon Detector, 1.2 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$520