Sorry, this product is no longer offered for sale.
CCD Array Spectrometer, 2048 Pixel, 200-1100 nm, LineSpec™

The model 78877 LineSpec™ CCD Array Spectrometer offers high resolution, excellent throughput, compact size, and a rugged design - all at an economical price. The 78877 Spectrometer includes the Oriel® MS125™ spectrograph, the 78855 CCD detector with mounting flange, LineSpec Software, and your choices of entrance slit and diffraction grating, from the tables below.
The CCD camera operates from 200 to 1100 nm. The MS125 is a micrometer driven, 1/8 m spectrograph. It’s versatility and performance makes it ideally suited for non-imaging applications. It’s small size, simple design and durability make it suitable for OEM and research applications. Interior baffles prevent light scatter and compatible gratings are designed to minimize stray light. Gratings may be easily interchanged without requiring realignment of the instrument. This enables a single solution to become a customizable UV spectrometer, UV-VIS spectrometer, or VIS-IR spectrometer.
Specifications
- Wavelength Range200 to 1100 nm


Resources & Downloads
2D Product Drawings
LS-299NAaX(492.7 kB, PDF)
Related Products
Compatible Entrance Slit Assemblies
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77221Fixed Slit, 50 µm Width, 3 mm Height | |||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | In Stock | ||||
![]() | 77728Fixed Slit, 100 μm Width, 3 mm Height | 5 Weeks | ||||
![]() | 77730Fixed Slit, 200 μm Width, 3 mm Height | |||||
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height |















