Adjustable Light Shield, 3.2 to 4.25 in., 2 Inch Flange

The 71315 Adjustable Light Shield is used to enclose the beam from a light source to a monochromator or spectrograph. This light shield has a 2 Inch Series male flange at one end and a 2 Inch Series female flange at the other end. It has a 3.2 to 4.25 (81 to 108 mm) range of extension. These "fixed adjustable" shields are made from black anodized aluminum, to withstand the output from our 1 kW sources.
Specifications
- TypeAdjustable Light Shield
- Flange Series Size2 Inch
- Length81 to 108 mm
Resources & Downloads
2D Product Drawings
LS-220c(473.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 71314Adjustable Light Shield, 2.1 to 3.2 in., 2 Inch Flange |







