About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adjustable Light Shield, 2.1 to 3.2 in., 2 Inch Flange






Adjustable Light Shield, 2.1 to 3.2 in., 2 Inch Flange
Model: 71314
Product Series Overview
Adjustable Light ShieldsThe 71314 Adjustable Light Shield is used to enclose the beam from a light source to a monochromator or spectrograph. This light shield has a 2 Inch Series male flange at one end and a 2 Inch Series female flange at the other end. It has a 2.1 to 3.2 (54 to 81 mm) range of extension. These "fixed adjustable" shields are made from black anodized aluminum, to withstand the output from our 1 kW sources.
Specifications
- TypeAdjustable Light Shield
- Flange Series Size2 Inch
- Length54 to 81 mm
- TypeAdjustable Light Shield
- Flange Series Size2 Inch
- Length54 to 81 mm
Resources & Downloads
2D Product Drawings
LS-220c(473.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 71315Adjustable Light Shield, 3.2 to 4.25 in., 2 Inch Flange | UNIVERSAL | 4 Weeks |



