About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Flanged Lens Holder, 2.0 in. Diameter, 2 Inch Series Flange




Flanged Lens Holder, 2.0 in. Diameter, 2 Inch Series Flange
Model: 6222
6 Weeks
Product Series Overview
Flanged Lens Holders and CellsThe 6222 Flange Mounted Cell is a simple lens holder with a 2 Inch Series female-flange on one end and a male-flange on the other. It holds 2 inch (50.8 mm) diameter optics. It is ideal for holding optical accessories at the input or output of our light sources, monochromators and other flanged instruments. This set screw model couples to male-flanged components via three set screws, and is light tight.
Specifications
- TypeFlanged Lens Holder
- Flange Series Size2 Inch
- Flange TypeSet Screw
- Diameter50.8 mm
- Thread Type1/4-20
- TypeFlanged Lens Holder
- Flange Series Size2 Inch
- Flange TypeSet Screw
- Diameter50.8 mm
- Thread Type1/4-20
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female | UNIVERSAL | In Stock | ||||
![]() | 71315Adjustable Light Shield, 3.2 to 4.25 in., 2 Inch Flange | UNIVERSAL | 4 Weeks | ||||
![]() | SPX046Plano-Convex Lens, Fused Silica, 50.8 mm, 150 mm EFL, Uncoated | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX049Plano-Convex Lens, Fused Silica, 50.8 mm, 200 mm EFL, Uncoated | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





