Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015. For recommended replacements see xenon-light-sources.   The recommended replacement product is 66485-300XF-R1.

Xe & Hg(Xe) Research Source, UVFS, 1.3in Collimated, F/1, 1.5 Inch

Technical Specs

  • Lamp Wattage
    200 - 500 W
  • Output Beam Size
    33 mm  
  • Condenser Type
    F/1, fused silica asphere
  • F/#
    F/1
  • Output Beam
    Collimated
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.11  
  • Flange Series Size
    1.5 inch