ND Filter Set, Metallic, Borofloat, Qty 10
The 5249NF Neutral Density (ND) Filter Set contains the same filters that we use in our ND-filter wheels. Made with Inconel® metallic coatings on glass substrates, these ND filters provide spectrally uniform attenuation over the wavelength range from 0.4 to 2.0 μm. The reflective nature of the coatings helps reduce thermal effects when these filters are used with moderate-power lasers. The Model 5249 kit includes all ten different filters. Filters included in this set are listed below.
Specifications
- SizeØ25.4 mm
- Wavelength Range400-2000 nm
- Optical Density0.04, 0.1, 0.2, 0.3, 0.4, 0.5, 1.0, 1.5, 2.0, 2.5
- MaterialSchott Borofloat
Resources & Downloads
2D Product Drawings
NEUTRALD-10R.pdf(62.1 kB, PDF)
Other
520049 RoHS Certificate(263.2 kB, PDF)
Related Products
Filters Included in This Set
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5230Neutral Density Filter, 0.04 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5231Neutral Density Filter, 0.1 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5232Neutral Density Filter, 0.2 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5233Neutral Density Filter, 0.3 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5234NFNeutral Density Filter, 0.4 Optical Density, 1.0 in. Diameter | In Stock | ||||
![]() | 5235Neutral Density Filter, 0.5 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5240Neutral Density Filter, 1.0 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5241Neutral Density Filter, 1.5 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5242Neutral Density Filter, 2.0 Optical Density, 1.0 in. Diameter | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5243Neutral Density Filter, 2.5 Optical Density, 1.0 in. Diameter | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |











