About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Neutral Density Filter, 0.2 Optical Density, 1.0 in. Diameter


Neutral Density Filter, 0.2 Optical Density, 1.0 in. Diameter
Model: 5232
Product Series Overview
Schott Borofloat Glass Metallic ND FiltersThe 5232 Neutral Density Filter is made with an Inconel® metallic coating on a glass substrates. This 1.0 inch (25.4 mm) diameter ND filter provides 0.2 OD spectrally uniform attenuation over the wavelength range from 400 to 2000 nm. The reflective nature of the coating helps reduce thermal effects when this filters are used with moderate power lasers.
Specifications
- SizeØ25.4 mm
- Wavelength Range400-2000 nm
- Optical Density0.2
- Transmission63%
- Transmission Tolerance+5/-4%
- MaterialSchott Borofloat Glass
- Damage Threshold1KW/cm2 (CW), 20 mJ/cm2 (10 ns pulses)
- Thickness1.1 mm
- Surface Flatness1 λ @ 633 nm
- Surface Quality40-20 scratch-dig
- Clear Aperture21.5 mm
- Parallelism< 2 arc min
- SizeØ25.4 mm
- Wavelength Range400-2000 nm
- Optical Density0.2
- Transmission63%
- Transmission Tolerance+5/-4%
- MaterialSchott Borofloat Glass
- Damage Threshold1KW/cm2 (CW), 20 mJ/cm2 (10 ns pulses)
- Thickness1.1 mm
- Surface Flatness1 λ @ 633 nm
- Surface Quality40-20 scratch-dig
- Clear Aperture21.5 mm
- Parallelism< 2 arc min
Resources & Downloads
2D Product Drawings
NEUTRALD-10R.pdf(62.1 kB, PDF)
Other
520000-02 RoHS Certificate(262.8 kB, PDF) 520000-02_ROHS2-2021.pdf(279.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 5231Neutral Density Filter, 0.1 Optical Density, 1.0 in. Diameter | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


