Sorry, this product is no longer offered for sale. The recommended replacement product is precision-laser-diode-drivers-ldx-3200.

Laser Diode Driver, 500mA, 7V, USB, Not RoHS Compliant

  • Laser Current
    0.5 A
  • Laser Compliance Voltage
    7 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    USB
  • Power Requirements
    100-120 VAC, 200-240 VAC
  • Laser Current Resolution
    0.004 mA  
  • Laser Output Noise/Ripple Low Bandwidth
    <0.4 µA
  • Laser Output Noise/Ripple High Bandwidth
    <1 µA
  • Transfer Function
    20 mA/V
  • Current Output 24 h Stability
    <50 ppm FS
  • Current Output 1 h Stability
    <10 ppm FS
  • External Modulation High Bandwidth
    DC to 660 kHz
  • External Modulation Low Bandwidth
    DC to 12 kHz
  • Input Impedance
    10 kΩ
  • Analog Input Range
    -10 V to +10 V
  • Monitor Current Accuracy
    ±0.05
  • Monitor Current Range
    0–5 mA
  • Photodiode Current Accuracy
    ±0.05
  • Photodiode Current Range
    0–5000 µA
  • Monitor Current 24h Stability
    1.0 µA
  • Operating Humidity
    <90% humidity non-condensing
  • Operating Temperature
    0 to 40°C  
  • Storage Temperature
    -40°C to + 70°C
  • Laser Safety
    Output On/Off keyswitch, interlock, output delay(meets CDRH US21 CFR 1040.10)
  • Weight
    4.05 kg  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C