Microscope Objective Lens, Reflective, 36x, 160 mm BFL

  • Objective Type
    Reflective Microscope
  • Magnification
    36x
  • Numerical Aperture
    0.52  
  • Wavelength Range
    200-20,000 nm
  • Effective Focal Length (EFL)
    5.4 mm  
  • Working Distance
    10.4 mm  
  • Obscuration
    17%
  • Thread Type
    0.800-36 RMS
  • Back Focal Length (BFL)
    160 mm
  • Field of View
    0.5 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C