Optical Fiber Rotator, High Precision, 466A Series

The 466A-717 High Precision Fiber Rotator is an economical fiber rotator designed for less demanding rotation alignment. Its slotted design allows for easy insertion and removal of fiber and full 360° rotation. The fine adjustment knob enables ±5° fine adjustment with a sensitivity of 5 arc sec. The fiber is held in a 250 μm V-groove by a single clamp arm. The V-block can be re-centered by the user. Compatible with the 466A Series Flexure Stages.
Specifications
- Angular RangeCoarse: 360°
Fine: ±5° - Graduations5°
- Vernier0.5°
- Sensitivity5 arc sec
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466A-154Clamp Set, 466A Stage, Inc. 2 Clamps, 2 Screws & Allen Wrench | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466A-735Optical Fiber holder, FC Connector, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-718Optical Fiber Rotator, 466A Series | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-750Bare Fiber Holder, Long Reach, 466A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-752Universal Base, 466A Series | In Stock | ||||
![]() | 466A-734Grin Lens Holder, 466A Series | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28Optical Fiber, Singlemode, 1310/1550 nm, 0.14 NA | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SM10Photonic Crystal Fiber, Endlessly Singlemode, 10 µm Core | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SVOptical Fiber, Singlemode, 633-780 nm, 0.10-0.14 NA | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














