Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dielectric Mirror, Broadband, Zerodur, 101.6 mm, 488-694 nm

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    488-694 nm
  • Mirror Shape
    Round
  • Diameter
    101.6 mm  
  • Mirror Size
    Ø101.6 mm
  • Thickness
    17.7 mm  
  • Material
    Zerodur® or equivalent
  • Coating Type
    Broadband Dielectric
  • Coating Code
    BD.1
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    40Z20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Rs (avg)>99%, Rp (ave)>98% @ 488-694 nm
  • Damage Threshold
    500 W/cm² CW, 3 J/cm², 10 ns pulses, 10 Hz, at 532 nm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Dielectric Mirrors40D20BD.1Dielectric Mirror, Broadband, 101.6 mm, 488-694 nm
In Stock
$1,152
High-Performance Zerodur Dielectric Mirrors40Z40BD.1Dielectric Mirror, Broadband, Zerodur, 101.6 mm, 488-694 nm$2,888

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Low Wavefront Distortion Mirror MountsU400-ACMirror Mount, ULTIMA®, Center, 4.0 in. Diameter, No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$504
ULTIMA® Low Wavefront Distortion Mirror MountsU400-AC2KMirror Mount, ULTIMA®, Center, 4.0 in., 2 Locking Knob Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
ULTIMA® Low Wavefront Distortion Mirror MountsU400-AC3KMirror Mount, ULTIMA®, Center, 4.0 in., 3 Locking Knob Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$626
Low Wavefront Distortion Gimbal Mirror MountsSL101.6BDGimbal Optical Mount, 4.0 in., (2) BD Differential Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,401
Full Range Gimbal Mirror Mounts605-4Gimbal Optic Mount, Low-distortion Axial Clamping, 4.0 in. Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,249