Dielectric Mirror, Broadband, 101.6 mm, 488-694 nm

The 40D20BD.1 Broadband Dielectric Mirror is an extremely versatile mirror for laboratory applications and highly efficient over a broad wavelength range. This 4 inch (101.6 mm) diameter mirror is made from a 17.7 mm thick Borofloat® 33 substrate. Borofloat® 33 has low thermal expansion and is an excellent substrate for most applications. The BD-1 coating is extremely durable and will withstand repeated cleaning. This mirror has a λ/10 surface flatness and a 20-10 surface quality.
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
Resources & Downloads
Other
40D20BD.1 RoHS Certificate(262.8 kB, PDF) 40D20BD.1_ROHS2-2021.pdf(281 kB, PDF) BD.1 Raw Data.xlsx(89.2 kB, XLSX)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U400-ACMirror Mount, ULTIMA®, Center, 4.0 in. Diameter, No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U400-AC2KMirror Mount, ULTIMA®, Center, 4.0 in., 2 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U400-AC3KMirror Mount, ULTIMA®, Center, 4.0 in., 3 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL101.6BDGimbal Optical Mount, 4.0 in., (2) BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 605-4Gimbal Optic Mount, Low-distortion Axial Clamping, 4.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








