About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Control Cable, Temperature Controller, 3150/3700, D-Sub 7W2 Male to Female




Control Cable, Temperature Controller, 3150/3700, D-Sub 7W2 Male to Female
Model: 3150-04
In Stock
Product Series Overview
Laser Diode TEC CablesThe 3150-04 Temperature Controller Cable has a D-Sub 7W2 Male connector on one end that connects to a 3150 or 3700 high power temperature controller. A D-Sub 7W2 Female connector on the other end of this 6 foot cable connects to Newport's legacy high power laser diode mounts. For a cable with bare wires to connect to custom laser mounts or heat sinks, use 3150-02 instead.
Specifications
- TypeTEC Controller to Mount Cable
- Maximum Current15A
- Connector Type7W2 Male to 7W2 Female
- Length6ft (1.8m)
- Quantity1
- TypeTEC Controller to Mount Cable
- Maximum Current15A
- Connector Type7W2 Male to 7W2 Female
- Length6ft (1.8m)
- Quantity1
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 3150-02Control Cable, Temperature Controller, 3150/3700, D-Sub 7W2 Male to Bare Wire | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 3700Temperature Controller, Thermoelectric, ±14A, ±24V, 336W, USB, High Power | UNIVERSAL |


