About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Control Cable, Temperature Controller, 3150/3700, D-Sub 7W2 Male to Bare Wire




Control Cable, Temperature Controller, 3150/3700, D-Sub 7W2 Male to Bare Wire
Model: 3150-02
In Stock
Product Series Overview
Laser Diode TEC CablesThe 3150-02 Temperature Controller Cable has a D-Sub 7W2 Male connector on one end connects to the 3150/3700 controller. The other end of the 6 foot long cable has bare wires for laser diode mount connections.
Specifications
- TypeTEC Controller Unterminated Cable
- Maximum Current15A
- Connector Type7W2 Male to Bare Wire
- Length6ft (1.8m)
- Quantity1
- TypeTEC Controller Unterminated Cable
- Maximum Current15A
- Connector Type7W2 Male to Bare Wire
- Length6ft (1.8m)
- Quantity1
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 3150-04Control Cable, Temperature Controller, 3150/3700, D-Sub 7W2 Male to Female | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 3700Temperature Controller, Thermoelectric, ±14A, ±24V, 336W, USB, High Power | UNIVERSAL |


