Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dielectric Mirror, Broadband, Zerodur, 50.8 mm, λ/10, 488-694 nm

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    488-694 nm
  • Mirror Shape
    Round
  • Diameter
    50.8 mm  
  • Mirror Size
    Ø50.8 mm
  • Thickness
    12.7 mm  
  • Material
    Zerodur® or equivalent
  • Coating Type
    Broadband Dielectric
  • Coating Code
    BD.1
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    20Z20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Rs (avg)>99%, Rp (ave)>98% @ 488-694 nm
  • Damage Threshold
    500 W/cm² CW, 3 J/cm², 10 ns pulses, 10 Hz, at 532 nm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High-Performance Zerodur Dielectric Mirrors20Z40BD.1Dielectric Mirror, Broadband, Zerodur, 50.8 mm, 488-694 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$484
Standard Borofloat 33 Dielectric Mirrors20D20BD.1Dielectric Mirror, Broadband, Borofloat, 50.8 mm, 488-694 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$229
Standard Borofloat 33 Dielectric Mirrors10D20BD.1Dielectric Mirror, Broadband, 25.4 mm Diameter, 488-694 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
A-Line Fixed Optic MountsLH-2DBMirror Mount, Fixed, 50.8 mm Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
M Series Standard Mirror MountsM2Mirror Mount, Lab Standard, 2.0 in. Diameter, 2 Knob Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100
ULTIMA® Clear Edge Mirror MountsU200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255