Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Wedged Optical Window, Substrate, 50.8 mm, Fused Silica

Specifications

  • Material
    UV Grade Fused Silica
  • Antireflection Coating
    Uncoated
  • Diameter
    50.8 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness
    9.4 mm
  • Thickness Tolerance
    ±0.38 mm
  • Surface Flatness
    λ/10 @ 632.8 nm
  • Surface Quality
    15-5 scratch-dig
  • Clear Aperture
    > central 80% of diameter
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°
  • Wedge
    30 ±15 arc min
  • Cleaning

Resources & Downloads

3D Product Models
Technical Notes
Software
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fused Silica Window Substrates05Q20-NLWedged Optical Window, Substrate 12.7 mm Diameter, Fused Silica
$87
Fused Silica Window Substrates10Q20-NLWedged Optical Window, Substrate, 25.4 mm, Fused Silica
$101

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
M Series Standard Mirror MountsM2Mirror Mount, Lab Standard, 2.0 in. Diameter, 2 Knob Actuators
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100