About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Wedged Optical Window, Substrate, 25.4 mm, Fused Silica




Wedged Optical Window, Substrate, 25.4 mm, Fused Silica
Model: 10Q20-NL
Product Series Overview
Fused Silica Window SubstratesThe 10Q20-NL Wedged Window Substrate is 1.0 inch (25.4 mm) diameter uncoated fused silica substrate.
Optically finished substrates are made to stringent standards, ready for your specialty coating. These high quality substrates have high flatness, low scratch-dig, and low parallelism. Specially packaged with the customer in mind. Each substrate comes in an optical grade jewel box with plastic insert. Instead of adhering the label on the top surface, the label is placed on the inside top cover of the jewel box. This way once the coating is applied to the substrate, the same packaging can be used again with a new label.
Don't see what you need? We are happy to make substrates to your specifications. Please feel free to Contact Us!
Specifications
- MaterialUV Grade Fused Silica
- Antireflection CoatingUncoated
- Diameter25.4 mm
- Diameter Tolerance+0/-0.13 mm
- Thickness6.1 mm
- Thickness Tolerance±0.38 mm
- Surface Flatnessλ/10 @ 632.8 nm
- Surface Quality15-5 scratch-dig
- Clear Aperture> central 80% of diameter
- Chamfers0.25-0.76 mm face width
- Chamfers Angle/Tolerance45° ±15°
- Wedge30 ±15 arc min
- Cleaning
- MaterialUV Grade Fused Silica
- Antireflection CoatingUncoated
- Diameter25.4 mm
- Diameter Tolerance+0/-0.13 mm
- Thickness6.1 mm
- Thickness Tolerance±0.38 mm
- Surface Flatnessλ/10 @ 632.8 nm
- Surface Quality15-5 scratch-dig
- Clear Aperture> central 80% of diameter
- Chamfers0.25-0.76 mm face width
- Chamfers Angle/Tolerance45° ±15°
- Wedge30 ±15 arc min
- Cleaning
Resources & Downloads
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




