Wedged Optical Window, Substrate 12.7 mm Diameter, Fused Silica

  • Material
    UV Grade Fused Silica
  • Antireflection Coating
    Uncoated
  • Diameter
    12.7 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness
    3 mm
  • Thickness Tolerance
    ±0.25 mm
  • Surface Flatness
    λ/10 @ 632.8 nm
  • Surface Quality
    15-5 scratch-dig
  • Clear Aperture
    > central 80% of diameter
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°
  • Wedge
    30 ±15 arc min
  • Cleaning
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C