Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Aluminum Mirror Pack, Economy, Borofloat, 50.8 mm, λ/10, 450-700 nm, Qty 10

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    450-700 nm
  • Mirror Shape
    Round
  • Diameter
    50.8 mm  
  • Mirror Size
    Ø50.8 mm
  • Thickness
    12.7 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Enhanced Aluminum
  • Coating Code
    ER.1
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>93%, Rmin>90 % @ 450-700 nm
  • Damage Threshold
    0.5 J/cm², 10 ns pulses , 20 Hz at 532 nm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Metallic Mirrors20D20ER.2Silver Mirror, Borofloat, 50.8 mm, λ/10, 480-20,000 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$225
Standard Borofloat 33 Dielectric Mirrors20D20BD.2Dielectric Mirror, Broadband, 50.8 mm, 700-950 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$256
Standard Borofloat 33 Dielectric Mirrors20D20BD.1Dielectric Mirror, Broadband, Borofloat, 50.8 mm, 488-694 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$229
Standard Borofloat 33 Metallic Mirrors20D20AL.2UV Aluminum Mirror, Borofloat, 50.8 mm, λ/10, 250-600 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$177
Standard Borofloat 33 Metallic Mirrors20D20ER.4Gold Mirror, Borofloat, 50.8 mm, λ/10, 650-20,000 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$294

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Gimbal Mirror MountsU200-G2KGimbal Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking 100-TPI Knobs
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$428
ULTIMA® Clear Edge Mirror MountsU200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286
ULTIMA® Low Wavefront Distortion Mirror MountsU200-AC3KMirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$463
Performa-i Hex-Driven Mirror MountsP200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$207