Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Free Space Optical Receiver, 900-1700 nm InGaAs, 125 MHz, DC-Coupled

Specifications

  • Device Type
    Photoreceiver (DC-Coupled)
  • Detector Diameter
    0.3 mm  
  • 3 dB Bandwidth
    DC to 125 MHz
  • Wavelength Range
    900-1700 nm
  • Optical Input
    Free Space
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Maximum Conversion Gain
    4x104 V/W
  • Maximum Transimpedance Gain
    4x104 V/A
  • Output Noise
    5 mVrms
  • Rise Time
    3 ns  
  • Saturation Power
    55 µW @ 1550 nm
  • Maximum Pulse Power
    5 mW  
  • Peak Responsivity
    1.0 A/W @ 1550 nm
  • DC Bias Monitor Transimpedance Gain
    10 V/mA  
  • Output Connector
    SMA
  • Output Impedance
    33 Ω  
  • Power Requirements
    ±15 VDC, <200 mA
  • Thread Type
    8-32 (includes M4 adapter)

Related Products

Accessories (sold separately)

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570

Included Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103

Similar

Compare Description Drawings, CAD & Specs Avail. Price
125 MHz Optical Receivers1811-FS-ACFree Space Optical Receiver, 900-1700 nm InGaAs, 25 kHz - 125 MHz, AC-Coupled$1,840
125 MHz Fiber-Optic Receivers1811-FCFiber-Optic Receiver, 900-1700 nm InGaAs, 125 MHz, FC, DC-Coupled
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,700

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570