Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Free Space Optical Receiver, 900-1700 nm InGaAs, 30 kHz to 850 MHz, AC-Coupled

Specifications

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Diameter
    0.1 mm  
  • 3 dB Bandwidth
    30 kHz to 850 MHz
  • Wavelength Range
    900-1700 nm
  • Optical Input
    Free Space
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Maximum Conversion Gain
    700 V/W
  • Maximum Transimpedance Gain
    700 V/A
  • NEP
    20 pW/√Hz  
  • Rise Time
    400 ps  
  • Saturation Power
    1 mW
  • Maximum Pulse Power
    10 mW  
  • Peak Responsivity
    1.0 A/W
  • DC Bias Monitor Bandwidth
    20 KHz  
  • DC Bias Monitor Transimpedance Gain
    -10 V/mA  
  • Output Connector
    SMA
  • Output Impedance
    50 Ω  
  • Operating Temperature
    10 - 35 °C, < 70% RH
  • Power Requirements
    ±15 VDC, 300 mA
  • Thread Type
    8-32 (includes M4 adapter)

Related Products

Accessories (sold separately)

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC
$570

Included Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1 GHz Fiber-Optic Receivers1611FC-ACFiber-Optic Receiver, 900-1700 nm InGaAs, 30 kHz to 850 MHz, FC/PC, AC-Coupled
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,570

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC
$570