About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Thin Film Polarizer, Ultrafast, 14.3 x 28.6 mm, Rs>80%, 700-900 nm




Thin Film Polarizer, Ultrafast, 14.3 x 28.6 mm, Rs>80%, 700-900 nm
Model: 11B00UP.25
Product Series Overview
Thin Film Polarizers for Ultrashort PulsesThe 11B00UP.25 thin film polarizer provides superior performance and minimum pulse dispersion in ultrafast Ti:Sapphire regenerative amplifiers. It has a polarization extinction of 5:1 from 700–900 nm and supports higher laser energy density.
Specifications
- Size14.3 x 28.6 mm
- Wavelength Range700-900 nm
- Angle of Incidence70 ±2°, angular tuning required
- MaterialGrade A N-BK7
- Clear ApertureCentral elliptical area, major axis ≥22.9 mm,minor axis ≥11.4 mm
- Damage Threshold3 J/cm² @ 800 nm, 10 ns pulse, 10-100Hz
- Surface Quality10-5 scratch-dig
- Surface Flatness≤λ/10 at 632.8 nm over the clear aperture
- Extinction RatioTP/TS >5:1
- Wedge≤3 arc min
- Thickness3.2 mm
- Thickness Tolerance±0.25 mm
- Size Tolerance±0.13 mm
- TransmissionTP >96%
- Wavefront Distortion≤λ/8 at 632.8 nm over the clear aperture
- EfficiencyTP, avg >96%, RS, avg >80%
- Cleaning

- Size14.3 x 28.6 mm
- Wavelength Range700-900 nm
- Angle of Incidence70 ±2°, angular tuning required
- MaterialGrade A N-BK7
- Clear ApertureCentral elliptical area, major axis ≥22.9 mm,minor axis ≥11.4 mm
- Damage Threshold3 J/cm² @ 800 nm, 10 ns pulse, 10-100Hz
- Surface Quality10-5 scratch-dig
- Surface Flatness≤λ/10 at 632.8 nm over the clear aperture
- Extinction RatioTP/TS >5:1
- Wedge≤3 arc min
- Thickness3.2 mm
- Thickness Tolerance±0.25 mm
- Size Tolerance±0.13 mm
- TransmissionTP >96%
- Wavefront Distortion≤λ/8 at 632.8 nm over the clear aperture
- EfficiencyTP, avg >96%, RS, avg >80%
- Cleaning

Resources & Downloads
Other
11B00UP.25 RoHS Certificate(267.5 kB, PDF) 11B00UP.25_ROHS2-2021.pdf(280.2 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 10RP42-3Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 840 nm Center, 715-1000 nm | UNIVERSAL | In Stock | ||||
![]() | 11B00UP.26Thin Film Polarizer, Ultrafast, 14.3 x28.6 mm, Rs>99%, 785-815 nm | UNIVERSAL | In Stock | ||||
![]() | 10GT04AR.16Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, 650 to 1000 nm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






