About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Window, Zinc Selenide, 25.4 mm Diameter, 3 mm Thick




Optical Window, Zinc Selenide, 25.4 mm Diameter, 3 mm Thick
Model: 10ZS30
Product Series Overview
Zinc Selenide Optical WindowsThe 10ZS30 is a 1 inch (25.4 mm) diameter, 3.0 mm thick Zinc Selenide window. Zinc Selenide windows have wide variety of usage in high power CO2 laser systems because of its low absorption coefficient and high resistance to thermal shock. It is an excellent choice for any IR applications due to its broad wavelength range.
Specifications
- Diameter25.4 mm
- MaterialCVD Laser Grade ZnSe
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 10.6 µm
- Surface Quality40-20 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance±0.25 mm
- Parallelism<3 arc minutes
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance±0.20 mm
- Diameter25.4 mm
- MaterialCVD Laser Grade ZnSe
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 10.6 µm
- Surface Quality40-20 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance±0.25 mm
- Parallelism<3 arc minutes
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance±0.20 mm
Resources & Downloads
3D Product Models
Software
10ZS30 Zemax File(5.4 kB, ZMX)
Other
10ZS30 RoHS Certificate(263.8 kB, PDF) 10ZS30_ROHS2-2021.pdf(280.2 kB, PDF)
2D Product Drawings
10ZS-10CF-10SI-10GE models.pdf(74 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CAW14Optical Window, Calcium Fluoride, 25.0 mm Dia., 3.0 mm thick, Uncoated | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SAW23Optical Window, Sapphire, 25.00 mm Diameter, 2.30 mm Thick | UNIVERSAL | In Stock | ||||
![]() | MGW12Optical Window, Magnesium Fluoride, 25.0 mm Diameter, 3.0 mm Thick | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






