Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Filter, Shortpass, 25.4 mm, 900 nm Cut-off, 475-880 nm Transmission

Specifications

  • Type
    Standard Shortpass Filter
  • Optic Size
    Ø25.4 mm
  • Cut-off Wavelength
    900 nm
  • Cut-off Wavelength Tolerance
    ± 7 nm
  • Transmittance Range
    475 - 880 nm
  • Transmission
    ≥65%
  • Surface Quality
    80-50 scratch-dig
  • Thickness
    0.25 in.
  • Size Tolerance
    +0/-0.5 mm
  • Effective Index of Refraction
    1.7
  • Temperature Range
    -50 to 100°C
  • Wavelength Shift with Temperature
    0.02 nm/°C
  • Humidity Resistance
    Per MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Longpass Filters10LWF-900-BLongpass Filter, Dielectric, 25.4 mm, 900 ± 7 nm Cut-On, 920 - 1200 nm
4 Weeks
$147
Colored Glass Absorptive Longpass FiltersFSR-RG1000Longpass Filter, Colored Glass, 25.4 mm, 1000 nm Cut-on, RG1000 Glass$65
Standard Bandpass Filters10BPF10-900Bandpass Filter, 25.4 mm, 900±2 nm Center, 10±2 nm FWHM
In Stock
$141

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43