Optical Filter, Shortpass, 25.4 mm, 800 nm Cut-off, 475-785 nm Transmission

The 10SWF-800-B Shortpass Edge Filter is a 1 in. (25.4 mm) diameter optical filter with a cut-off wavelength of 800 ±6 nm, and transmittance of 475-785 nm. Our short-wave pass filters have a steep transition between the region of transmission and reflection that is much steeper than colored glass filters. Shortpass filters have out-of-band rejection ≥OD 3 to 1200 nm. Typical transmission is ≥65% for short-wave pass filters. These optical filters are also available as part of the FS-SWF-B shortpass filter set.
Specifications
- TypeStandard Shortpass Filter
- Optic SizeØ25.4 mm
- Cut-off Wavelength800 nm
- Cut-off Wavelength Tolerance± 6 nm
- Transmittance Range475 - 785 nm
- Transmission≥65%
- Surface Quality80-50 scratch-dig
- Thickness0.25 in.
- Size Tolerance+0/-0.5 mm
- Effective Index of Refraction1.7
- Temperature Range-50 to 100°C
- Wavelength Shift with Temperature0.02 nm/°C
- Humidity ResistancePer MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles

Resources & Downloads
2D Product Drawings
BAND-S(58.2 kB, PDF)
Other
10SWF-800-B RoHS Certificate(264.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BPF10-800Bandpass Filter, 25.4 mm, 800±2 nm Center, 12±2 nm FWHM | In Stock | ||||
![]() | 5CGA-800Longpass Filter, Colored-Glass Alternative, 12.7 mm, 800 nm Cut-on | In Stock | ||||
![]() | 10LWF-800-BLongpass Filter, Dielectric, 25.4 mm, 800 ± 6 nm Cut-On, 815 - 1200 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








