Optical Window, Sapphire, 25.40 mm Diameter, 2.00 mm Thick

The 10SW8-180 is a Sapphire Window, 25.40 mm in diameter and 2.00 mm thick. Sapphire windows are ideal for applications where high pressure, vacuum, or corrosive atmospheres are a consideration. The raw material has negligible lattice distortion and is oriented with the optical axis normal to the faces to minimize the inherent birefringent properties of single crystal sapphire.
Handles High Temperatures and Pressures

Sapphire windows are highly tolerant of extreme temperature and pressure differences. These windows are commonly used as viewports enable viewing inside of vacuum chambers, or chambers containing high temperature plasma.
Wide Transmittance Range

Uncoated Sapphire is transparent across a wide wavelength range from 170 nm to 5.5 µm.
Unique Sapphire Material Properties
Sapphire is a single crystal form of Al2O3, with a favorable combination of chemical, mechanical and optical properties. Sapphire is resistant to attack by strong acids, enabling use in a corrosive atmosphere. It is resistant to scratch and abrasion with very high Knoop hardness of 1800 parallel to the optic axis (C-axis), 2200 perpendicular to the optic axis. The SAW series sapphire windows are provided with a random axis orientation. As sapphire is slightly birefringent, this may result in slight alteration of the polarization state of transmitted light.
Specifications
- Diameter25.4 mm
- MaterialSapphire
- Antireflection CoatingUncoated
- Surface Flatnessλ/4 @ 633 nm
- Surface Quality40-20 scratch-dig
- Thickness2.0 mm
- Thickness Tolerance±0.1 mm
- Parallelism≤3 arc min
- Cleaning
- Clear ApertureCentral 80% of diameter
- Diameter Tolerance+0/-0.25 mm
- Edge FinishGround and beveled
- Thermal Expansion Coefficient8.4 x 10-6 K-1
- Thermal Limit22 W m-1 K-1
- Wavelength Range150 to 5000 nm

Resources & Downloads
3D Product Models
Software
10SW8-180 Zemax File(5.5 kB, ZMX)
Other
10SW8-180 RoHS Certificate(264 kB, PDF) 10SW8-180_ROHS2-2021.pdf(279.9 kB, PDF)
2D Product Drawings
SW8 models DWG.pdf(88.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05SW8-180Sapphire Optical Window, 12.70 mm Diameter, 2.00 mm Thick | |||||
![]() | 20SW8-180Optical Window, Sapphire, 50.80 mm Diameter, 2.00 mm Thick | In Stock | ||||
![]() | MGW12Optical Window, Magnesium Fluoride, 25.0 mm Diameter, 3.0 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SAW24Optical Window, Sapphire, 25.40 mm Diameter, 2.30 mm Thick | 5 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









