About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Filter, Dielectric, 25.4 mm, 550 ± 5 nm Cut-On, 560 - 1200 nm




Longpass Filter, Dielectric, 25.4 mm, 550 ± 5 nm Cut-On, 560 - 1200 nm
Model: 10LWF-550-B
In Stock
Product Series Overview
Standard Longpass FiltersThe 10LWF-550-B Dielectric Longpass Edge Filter is a 1 inch (25.4 mm) diameter optical filter with a 550 ±5 nm cut-on wavelength and a 560 to 1200 nm transmittance range. Long-wave pass filters have a steep transition between the region of transmission and reflection that is much steeper than colored glass filters. Longpass filters have out-of-band rejection ≥OD 3 to X-ray. Typical transmission is ≥80%.
Specifications
- TypeDielectric Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength550 nm
- Cut-on Wavelength Tolerance± 5 nm
- Transmittance Range560 - 1200 nm
- Transmission≥80%
- Effective Index of Refraction1.7
- Surface Quality80-50 scratch-dig
- Thickness0.25 in.
- Size Tolerance+0/-0.5 mm
- Temperature Range-50 to 100°C
- Wavelength Shift with Temperature0.025 nm/°C
- Humidity ResistancePer MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles

- TypeDielectric Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength550 nm
- Cut-on Wavelength Tolerance± 5 nm
- Transmittance Range560 - 1200 nm
- Transmission≥80%
- Effective Index of Refraction1.7
- Surface Quality80-50 scratch-dig
- Thickness0.25 in.
- Size Tolerance+0/-0.5 mm
- Temperature Range-50 to 100°C
- Wavelength Shift with Temperature0.025 nm/°C
- Humidity ResistancePer MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles

Resources & Downloads
2D Product Drawings
BAND-S(58.2 kB, PDF)
Other
10LWF-550-B RoHS Certificate(265.2 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FSQ-OG550Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 550 nm Cut-on, OG550 Glass | UNIVERSAL | In Stock | ||||
![]() | 10BPF10-550Bandpass Filter, 25.4 mm, 550±2 nm Center, 10±2 nm FWHM | UNIVERSAL | In Stock | ||||
![]() | 10SWF-550-BOptical Filter, Shortpass, 25.4 mm, 550 nm Cut-off, 415-540 nm Transmission | UNIVERSAL | In Stock | ||||
![]() | 10CGA-550Longpass Filter, Colored-Glass Alternative, 25.4 mm, 550 nm Cut-on | UNIVERSAL | 2 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







