Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Bandpass Filter, 25.4 mm, 660±2 nm Center, 11±2 nm FWHM

Specifications

  • Type
    Bandpass Filters
  • Center Wavelength
    660 nm  
  • Center Wavelength Tolerance
    ±2 nm
  • FWHM
    11±2 nm
  • Effective Index of Refraction
    2  
  • Size
    Ø25.4 mm
  • Size Tolerance
    +0/-0.5 mm
  • Thickness
    0.25 in.  
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    50%
  • Humidity Resistance
    Per MIL-STD-810E, method 507.3, procedure III, modified to 7 cycles
  • Clear Aperture
    20.2 mm
  • Temperature Range
    -50 to 100°C
  • Wavelength Shift with Temperature
    0.01 to 0.02 nm/°C
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Square Bandpass Filters20BPF10-660Bandpass Filter, 50.8x50.8 mm, 660±2 nm, 11±2 nm FWHM
In Stock
$451

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Indexed Optical Filter WheelsFWM1X6Optical Filter Wheel, Six Position, Indexed, Unobstructed, 1.0 in. Filters
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$264
Indexed Optical Filter WheelsFWM1X12Indexed Filter Wheel, Dual Six Position, Unobstructed, 1.0 in. Filters
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$346
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Standard Bandpass Filters10BPF10-500Bandpass Filter, 25.4 mm, 500±2 nm Center, 10±2 nm FWHM
In Stock
$130
Standard Bandpass Filters10BPF10-450Bandpass Filter, 25.4 mm, 450±2 nm Center, 10±2 nm FWHM
In Stock
$151