About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Brewster Angle Dispersing Prism, Ultrafast, LaK21, 15 mm, 370-2000 nm




Brewster Angle Dispersing Prism, Ultrafast, LaK21, 15 mm, 370-2000 nm
Model: 06LK10
Product Series Overview
Brewster Angle Dispersing Prisms for Ultrashort PulsesThe 06LK10 Ultrafast Laser Brewster Angle Dispersing Prism is a 15.0 mm Prism made with N-LaK21 or equivalent glass, and optimized for 370-2000 nm. These prisms are used intracavity to compensate for dispersion of fixed cavity optics, such as a Ti:Sapphire crystal, or external cavity to manipulate pulse characteristics.
Specifications
- Transmission370–2000 nm
- Size15 x 15 x 15 mm
- MaterialN-LaK21 or equivalent
- Apex Angle63.00°
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatness≤λ/10 at 632.8 nm over the clear aperture
- Clear Aperture≥90% of face
- Chamfers0.5 mm face width
- Chamfers Angle Tolerance45° maximum
- Cleaning


- Transmission370–2000 nm
- Size15 x 15 x 15 mm
- MaterialN-LaK21 or equivalent
- Apex Angle63.00°
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatness≤λ/10 at 632.8 nm over the clear aperture
- Clear Aperture≥90% of face
- Chamfers0.5 mm face width
- Chamfers Angle Tolerance45° maximum
- Cleaning


Resources & Downloads
3D Product Models
2D Product Drawings
ULTRAFA3-S(76.3 kB, PDF)
Other
06LK10 RoHS Certificate(708.7 kB, PDF)
Application Notes
Prism Compressor for Ultrashort Laser Pulses(4.2 MB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 06SF10Brewster Angle Dispersing Prism, Ultrafast, SF10, 15 mm, 370-2000 nm | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10LK10Brewster Angle Dispersing Prism, Ultrafast, LaK21, 25 mm, 370-2000 nm | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 06SB10Brewster Angle Dispersing Prism, Ultrafast, UVFS, 15 mm, 185-2100 nm | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






