Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Half Wave Plate, Multiple-Order, Quartz, 12.7 mm Diameter, 532 nm

Specifications

  • Diameter
    12.7 mm
  • Thickness
    1 mm  
  • Material
    Quartz
  • Construction
    Single plate
  • Wavelength Range
    532 nm
  • Retardation
    λ/2
  • Retardation Accuracy
    ±λ/300 at 20°C ±1°C
  • Damage Threshold
    2 MW/cm2 CW, 2 J/cm2 with 10 nsec pulses
  • Wavefront Distortion
    ≤λ/10 at 632.8 nm over the full aperture
  • Surface Quality
    10-5 scratch-dig
  • Reflectivity per Surface
    R <0.5%
  • Clear Aperture
    11.4 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Wedge
    <0.5 arc sec
  • Cleaning

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Quartz Zero-Order Half-Wave Plates05RP02-16Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 532 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$482
Quartz Zero-Order Quarter-Wave Plates05RP04-16Zero-Order Waveplate, Quarter-Wave, Quartz, 12.7 mm Diameter, 532 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$491

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
High Performance Optic Rotation MountsPRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Compact Optic Rotation MountsMT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
Nested Optic Rotation MountsLH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
Translating Gimbal Corner Mirror Mounts9874-KMirror Mount, Gimbal, Corner, 0.5 in., 3 Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212