Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Concave Mirror, Broadband Metallic, 50 mm Focal Length, 480-20,000 nm

Specifications

  • Wavelength Range
    480-20000 nm
  • Mirror Shape
    Concave
  • Diameter
    12.7 mm
  • Effective Focal Length (EFL)
    50 mm
  • F/#
    3.9
  • Radius of Curvature (R)
    -100 mm
  • Material
    Borofloat® 33
  • Coating Type
    Protected Silver
  • Coating Code
    ER.2
  • Angle of Incidence
    0-15°
  • Reflectivity
    Ravg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
  • Damage Threshold
    1 J/cm² with 10 ns pulses at 1064 nm, 20Hz
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Back Surface
    Fine ground
  • Edge Thickness (T<sub>e</sub>)
    3.18 mm
  • Center Thickness (T<sub>c</sub>)
    2.98 mm
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Wedge
    ≤0.03 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Concave Broadband Metallic Mirrors05DC100ER.1Concave Mirror, Broadband Metallic, 12.7 mm, 50 mm Focal Length, 450-700 nm
In Stock
$147
Concave Broadband Metallic Mirrors10DC100AL.2Concave Metallic Mirror, 25.4 mm, 50 mm Focal Length, 250-600 nm
In Stock
$169

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
M Series Hex-Driven Mirror MountsM05Mirror Mount, 0.5 in., Keying Pin Holes, 2 Hex Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$46
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Suprema® Hex-Driven Mirror MountsSS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169