About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Window, Parallel, N-BK7, 12.7 mm, λ/20, Uncoated




Optical Window, Parallel, N-BK7, 12.7 mm, λ/20, Uncoated
Model: 05BW40-30
In Stock
Product Series Overview
N-BK7 Optical WindowsThe 05BW40-30 Laser-Grade Parallel Window is parallel to less than 30 arc sec for minimal transmitted beam deviation. This 1/2 inch (12.7 mm) diameter N-BK7 window is 6 mm thick. It is uncoated. For demanding applications, such as intracavity laser applications, holography, and multiphoton imaging, this window has a λ/20 surface flatness and 10-5 scratch-dig significantly reducing unwanted scatter.
Specifications
- Diameter12.7 mm
- MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness6.0 mm
- Thickness Tolerance±0.25 mm
- Transmitted Beam Deviation±30 arc sec
- Chamfers0.25–0.75 mm face width
- Chamfers Angle/Tolerance45° ±15°
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance+0/-0.15 mm
- Wedge≤30 arc sec
- Diameter12.7 mm
- MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness6.0 mm
- Thickness Tolerance±0.25 mm
- Transmitted Beam Deviation±30 arc sec
- Chamfers0.25–0.75 mm face width
- Chamfers Angle/Tolerance45° ±15°
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance+0/-0.15 mm
- Wedge≤30 arc sec
Resources & Downloads
Other
05BW40-30 RoHS Certificate(706.3 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | UNIVERSAL | In Stock | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | In Stock | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock |



