Beam Attenuator Using Polarization
The Beam Attenuator Using Polarization setup is a modular, precision optical system designed to demonstrate polarization-based control of laser beam intensity. Using a polarizing beamsplitter and a rotatable polarizer, the output intensity of the laser setup can be directly controlled. The linear polarizer mounted within the rotation mount will block the component of light that is orthogonal to its transmission axis and transmit light parallel to the transmission axis. Thus, the amount of light transmitted is described by Malus’ Law, the cornerstone of polarization optics, described by I=I0cos2(θ), where I0 is the original intensity and θ is the angle between the polarization direction and the polarizer’s transmission axis. This setup enables dynamic attenuation of a laser beam without altering its path or coherence. It’s ideal for educational demonstrations, lab experiments, and optical system calibration.
Features
- Variable beam intensity control using polarization rotation
- Crossed polarizer configuration for intuitive attenuation demonstration
- Modular design with certified components for seamless integration
- Compatible with standard HeNe laser sources
- All components tested for performance and compatibility

Broadband Polarizing Cube Beamsplitters
Our
Laminated Polymer Film Linear Polarizers
The
Applications
- Laser safety demonstrations
- Beam intensity calibration
- Polarization optics education
- Optical system alignment
- Experimental photonics research
Beam Attenuator Using Polarization Components

The following components are required for this particular set up. Each item is selected for durability, compatibility, and ease of integration with standard optical benches. The modular nature of the setup allows users to adjust polarization angles and beam geometry to suit specific demonstration needs. Once you have added all the parts into the online cart, please feel free to delete any items you may already have in your lab. You need only buy what you do not already have.
| Compare | Description | Avail. | Price | Qty. | |
|---|---|---|---|---|---|
![]() | LPGF-1VIS Linear Polarizer, 25.4 mm, 2.0 mm thick, 400-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | M1-1PROptic Rotation Mount, Kinematic Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | M1-PTM1 Prism Mount, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | 10FC16PB.3Cube Beamsplitter, Polarizing, 25.4 mm, 420-680 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | In Stock | |||
![]() | N-LHP-131HeNe Laser, Red, 633 nm, 793 MHz, 1.5 mW, 500:1 Polarization, CE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | |||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |