Compare Model Drawings, CAD & Specs Availability Price
UV Bandpass Filter, 25.4 mm, 206±2 nm Center, 12±2 nm FWHM
$378
In Stock
In Stock
UV Bandpass Filter, 25.4 mm, 214±3 nm Center, 11±3 nm FWHM
$390
7 Weeks
7 Weeks
UV Bandpass Filter, 25.4 mm, 228±2 nm Center, 11±3 nm FWHM
$378
7 Weeks
7 Weeks
UV Bandpass Filter, 25.4 mm, 232±2 nm Center, 11±3 nm FWHM
$378
In Stock
In Stock
UV Bandpass Filter, 25.4 mm, 239±2 nm Center, 11±3 nm FWHM
$378
5 Weeks
5 Weeks
UV Bandpass Filter, 25.4 mm, 250±3 nm Center, 11±3 nm FWHM
$390
In Stock
In Stock
UV Bandpass Filter, 25.4 mm, 260±3 nm Center, 11±3 nm FWHM
$390
In Stock
In Stock
UV Bandpass Filter, 25.4 mm, 265±2 nm Center, 12±2 nm FWHM
$378
In Stock
In Stock
UV Bandpass Filter, 25.4 mm, 270±3 nm Center, 12±2 nm FWHM
$390
7 Weeks
7 Weeks
UV Bandpass Filter, 25.4 mm, 280±3 nm Center, 12±2 nm FWHM
$390
In Stock
In Stock
UV Bandpass Filter, 25.4 mm, 289±3 nm Center, 12±2 nm FWHM
$390
7 Weeks
7 Weeks
UV Bandpass Filter, 25.4 mm, 295±2 nm Center, 12±2 nm FWHM
$378
7 Weeks
7 Weeks
UV Bandpass Filter, 25.4 mm, 300±3 nm Center, 12±2 nm FWHM
$390
In Stock
In Stock

Specifications

  • Type
    UV Bandpass Filter
  • Effective Index of Refraction
    1.39
  • Size
    Ø25.4 mm
  • Size Tolerance
    +0/-0.5 mm
  • Thickness
    5.1 mm
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    12%
  • Humidity Resistance
    Per MIL-STD-810E, method 507.3, procedure III, modified to 5 cycles
  • Clear Aperture
    20.2 mm
  • Temperature Range
    -50° to +100°C
  • Wavelength Shift with Temperature
    0.01 to 0.02 nm/°C

Features

Argon-Gap Technology

Our UV band-pass filters in the 214 nm to 300 nm range are fabricated using our Argon-Gap Technology. These filters demonstrate superior spectral stability and field lifetime in demanding applications such as water purification and environmental monitoring. Argon-Gap technology employs a proprietary sealing process that eliminates sources of solarization by-products, such as epoxy sealants. Solarization by-products, which are created by the chemical breakdown of organic materials resulting from exposure to ultraviolet light, are a principal cause of premature failure of short-UV filters.

Transmittance Data Curve for 206 to 239 nm Models

Transmittance Data Curve for 250 to 300 nm Models

Optical Filter Mounts

Contact Us illustration

Have questions? Require assistance?

Click below to contact Newport Optical Filters and we'll get back with you shortly.

Contact Us