Compare Model Drawings, CAD & Specs Availability Price
High-Energy Pinhole, Molybdenum, 1 µm, Unmounted
$153
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 5 µm, Unmounted
$109
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 10 µm, Unmounted
$104
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 15 µm, Unmounted
$87
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 20 µm, Unmounted
$87
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 25 µm, Unmounted
$87
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 30 µm, Unmounted
$87
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 40 µm, Unmounted
$87
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 50 µm, Unmounted
$87
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 75 µm, Unmounted
$87
In Stock
In Stock
High-Energy Pinhole, Molybdenum, 100 µm, Unmounted
$87
In Stock
In Stock
High-Energy Pinhole Set, Molybdenum, Unmounted
$468
In Stock
In Stock

Specifications

  • Type
    High Energy Pinhole
  • Mounting
    Unmounted
  • Material
    Molybdenum
  • Diameter
    9.525 mm
  • Diameter Tolerance
    ±0.125 mm
  • Damage Threshold
    75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
  • Thickness
    15.24 µm
  • Use
    910P-MNT or 900P-MNT Pinhole Mounts

Features

High Damage Threshold

Molybdenum is a refractory alloy with high heat conductivity and high melting point that exhibits almost no warping due to localized heating by the laser. These ultra-thin molybdenum pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2.

Compatible With 910 Series Pinhole Mount

These high energy unmounted Molybdenum pinholes are compatible with our 910P-MNT pinhole mount.  The 910P-MNT pinhole mount features 0.875-20 thread for use with 910A five-axis spatial filter or LP-05A positioners which have the same thread type.

Compatible With 900 Series Pinhole Mount

These high energy unmounted Molybdenum pinholes are compatible with our 900P-MNT pinhole mount.  The 900P-MNT pinhole mount features a mounting rod for use with 900 Series three-axis spatial filters.