These achromatic quarter waveplates consist of crystalline quartz and magnesium fluoride birefringent crystals in an air-spaced design. Compared to quartz zero-order half waveplates, quartz-MgF2 achromatic wave plates offer better retardation accuracy over broadband wavelength ranges. They are less expensive than achromatic polymer film wave plates and also feature higher damage thresholds.
- Retardation accuracy of ±λ/50 over entire wavelength range
- Better retardation accuracy than zero-order quartz wave plates
- Higher damage threshold than achromatic polymer film wave plates
- Lower cost than achromatic polymer film waveplates
- Ideal for ultrafast laser applications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP54-1BAchromatic Waveplate, Quarter-Wave, Quartz-MgF2, 25.4 mm Diameter, 400-700 nm | In Stock | ||||
![]() | 10RP54-2BAchromatic Waveplate, Quarter-Wave, Quartz-MgF2, 25.4 mm Diameter, 700-1000 nm | In Stock | ||||
![]() | 10RP54-3BAchromatic Waveplate, Quarter-Wave, Quartz-MgF2, 25.4 mm Diameter, 1000-1600 nm | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Mounting Options
Manual Rotation Mounts
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|
| Models | ( |
|||||
| Retaining Thread | 1.063-20 | |||||
| Compatible Optic Diameter* | 25.4 mm 12.7 mm ( |
|||||
| Special Features | 1 in. Mirror Mounts Compatibility | OpticsCage+™ Compatibility | Tip&Tilt Adjustments | Fine Adjustments | ||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|
| Models | ( |
( |
( ( |
|||
| Retaining Thread | 0.546-32 | 1.040-32 | 1.035-40 | 1.063-20 | 2.063-20 1.063-20 |
– |
| Compatible Optic Diameter* | 12.7 mm | 25.4 mm | 25.4 mm 12.7 mm ( |
50.8 mm 25.4 mm 12.7 mm ( |
50.8 mm ( 38.1 mm ( 25.4 mm ( 12.7 mm ( 6.35 mm ( |
|
| Special Features | Compact | Stackable | A-Line™ Compatibility | Fine Adjustments | Quick Exchange | |
Specifications
- Retardationλ/4
- Retardation Accuracy±λ/50
- MaterialCrystal Quartz and MgF2
- Diameter25.4 mm
- HousingBlack anodized aluminum
- Antireflection CoatingBroadband, multilayer coating
- Average Reflectance<0.5%
- Pulse Damage Threshold5 J/cm2 with 10 nsec pulses at 1064 nm
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2
- Transmitted Beam Deviation≤1 arc min
- Wavefront Distortion≤λ/8 at 632.8 nm over the clear aperture
- Diameter Tolerance±0.13 mm
- Thickness9.4 mm
- Operating Temperature Range-20 to 50°C
Features
High Retardation Accuracy Over Broad Wavelength
Achromatic Quartz-MgF2 Zero-Order Wave Plates provide a much higher degree of retardation accuracy than regular zero-order quartz wave plates. Achromatic Quartz-MgF2 Wave Plates operate over a broad wavelength range, compared to the single wavelength performance of zero-order quartz wave plates. For specific retardation accuracy performance, please visit the 10RP54-1B, 10RP54-2B or 10RP54-3B product pages.
Black Anodized Aluminum Housing
The assembly is mounted in a 25.4 mm or black anodized aluminum housing for protection and ease of mounting, with the retarder fast axis marked for alignment reference. The standard 25.4 mm outer diameter is convenient for mounting into Newport rotary mounts. The 18 mm large clear aperture makes it ideal for ultrafast applications.
High Damage Threshold From Air-spaced Design
Achromatic Quartz-MgF2 Zero-Order Wave Plates consist of crystalline quartz and magnesium fluoride (MgF2) crystals, each with a highly efficient broadband antireflection coating, in an air-spaced design. This construction ensures excellent transmitted wavefront quality, while minimizing beam deviation and surface reflection losses. Because of the air-space design, our Achromatic Quartz-MgF2 Wave Plates provide a pulse damage threshold of 5 J/cm2 with 10 nsec pulses at 1064 nm, which is much higher than that of achromatic polymer film wave plates.


























